CA (Ceramic)/Hex Nut

CA (Ceramic)/Hex Nut

[Materials] Ceramic
[Surface treatment] None Thread
[Type]Metric coarse, Application/Function, Normal
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Surface treatment](Details) none
[Nominal Thread (M)] 3 4 5 6 8 10 B 5.5 7 8 10 13 16 H 2.4 3.2 4.7 5.2 6.8 8.4

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
CA/NT-M3
CA/NT-M4
CA/NT-M5
CA/NT-M6
CA/NT-M8
CA/NT-M10
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSNominal of Thread (M) B H
36 Day(s) or more 1035.52.4
36 Day(s) or more 10473.2
36 Day(s) or more 10584.7
36 Day(s) or more 106105.2
36 Day(s) or more 108136.8
36 Day(s) or more 1010168.4

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Ceramics Surface Treatment No Thread ridge type Metric coarse
Application / function General Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)