• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Carbon Steel Threaded Cap

Carbon Steel Threaded Cap
  • Volume Discount

A variety of JIS standard fittings and tubing parts are available. This carbon steel threaded cap is manufactured by SVF, a manufacturer with a proven track record in Japan.
· Material: S25C
· Applicable fluids: No manufacturer restrictions

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
SCH80-タンソコウセイ-S25C-キャップ-PT-309T-1
SCH80-タンソコウセイ-S25C-キャップ-PT-309T-1/2
SCH80-タンソコウセイ-S25C-キャップ-PT-309T-1/4
SCH80-タンソコウセイ-S25C-キャップ-PT-309T-2
SCH80-タンソコウセイ-S25C-キャップ-PT-309T-3
SCH80-タンソコウセイ-S25C-キャップ-PT-309T-3/4
SCH80-タンソコウセイ-S25C-キャップ-PT-309T-3/8
SCH80-タンソコウセイ-S25C-キャップ-PT-309T-11/2
SCH80-タンソコウセイ-S25C-キャップ-PT-309T-11/4
SCH80-タンソコウセイ-S25C-キャップ-PT-309T-21/2
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSNominal of Thread M1
Available 6 Day(s) or more 101B(25A)
Available 6 Day(s) or more 101/2B(15A)
Available 6 Day(s) or more 101/4B(8A)
Available 6 Day(s) or more 102B(50A)
Available 6 Day(s) or more 103B(80A)
Available 6 Day(s) or more 103/4B(20A)
Available 6 Day(s) or more 103/8B(10A)
Available 6 Day(s) or more 101 1/2B(40A)
Available 6 Day(s) or more 101 1/4B(32A)
Available 6 Day(s) or more 102 1/2B(65A)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Connection Type Pitch (Terminal) Connecting Shape Cap
Material S25C Connection Thread Type M1 Rc Applicable Fluid no manufacturer restrictions
Interior Resin Lining No Nominal thickness SCH80