• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Carbon Steel Threaded Nipple

Carbon Steel Threaded Nipple
  • Volume Discount

A variety of JIS standard fittings and tubing parts are available. This carbon steel threaded nipple is manufactured by SVF, a manufacturer with a proven track record in Japan.
· Material: S25C
· Applicable fluids: No manufacturer restrictions

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
タンソコウセイ-S25C-ロッカクニップル-PT-613T-1
タンソコウセイ-S25C-ロッカクニップル-PT-613T-1/2
タンソコウセイ-S25C-ロッカクニップル-PT-613T-1/4
タンソコウセイ-S25C-ロッカクニップル-PT-613T-1/8
タンソコウセイ-S25C-ロッカクニップル-PT-613T-2
タンソコウセイ-S25C-ロッカクニップル-PT-613T-3
タンソコウセイ-S25C-ロッカクニップル-PT-613T-3/4
タンソコウセイ-S25C-ロッカクニップル-PT-613T-3/8
タンソコウセイ-S25C-ロッカクニップル-PT-613T-11/2
タンソコウセイ-S25C-ロッカクニップル-PT-613T-11/4
タンソコウセイ-S25C-ロッカクニップル-PT-613T-21/2
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSNominal of Thread M1
Available 4 Day(s) or more 101B(25A)
Available 4 Day(s) or more 101/2B(15A)
Available 4 Day(s) or more 101/4B(8A)
Available 4 Day(s) or more 101/8B(6A)
Available 4 Day(s) or more 102B(50A)
Available 4 Day(s) or more 103B(80A)
Available 4 Day(s) or more 103/4B(20A)
Available 4 Day(s) or more 103/8B(10A)
Available 4 Day(s) or more 101 1/2B(40A)
Available 4 Day(s) or more 101 1/4B(32A)
Available 4 Day(s) or more 102 1/2B(65A)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Hex Nipples
Material S25C Connection Thread Type M1 R Applicable Fluid no manufacturer restrictions
Interior Resin Lining No