• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Pillow-Type Unit, Cylindrical-Bore Type With Set Screws, BP Type

Pillow-Type Unit, Cylindrical-Bore Type With Set Screws, BP Type

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

The lightest bearing box of the cast iron pillow-type unit series, with an integrated structure that combines ball bearings with rubber seals and is suitable for a transmission shaft with a relatively light load and medium to low speed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
BP204
BP205
BP206
BP207
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSShaft Dia. (mm)
(Ø)
H
(mm)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
Quote 102033.312.86.6
Quote 102536.5147.9
Quote 103042.919.611.3
Quote 103547.625.915.4

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Unit, Type Insert Bearing Unit Bearing Unit, Type Pillow unit Unit Body Material Cast iron made
Type of Pillow Blocks Standard Rolling Element Material Stainless Steel Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)