Pillow-Type Unit, Cylindrical Bore Type With Adapter, UKP+H Type

Pillow-Type Unit, Cylindrical Bore Type With Adapter, UKP+H Type

Cast iron pillow-type unit. Bearing box with a sturdy integrated structure and built-in bearing. Most widely used with all transmission equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
UKP205+H2305X
UKP206+H2306X
UKP207+H2307X
UKP208+H2308X
UKP209+H2309X
UKP210+H2310X
UKP211+H2311X
UKP212+H2312X
UKP213+H2313X
UKP215+H2315X
UKP216+H2316X
UKP217+H2317X
UKP218+H2318X
UKP305+H2305X
UKP306+H2306X
UKP307+H2307X
UKP308+H2308X
UKP309+H2309X
UKP310+H2310X
UKP311+H2311X
UKP312+H2312X
UKP313+H2313X
UKP315+H2315X
UKP316+H2316X
UKP317+H2317X
UKP318+H2318X
UKP319+H2319X
UKP320+H2320X
UKP322+H2322X
UKP324+H2324X
UKP326+H2326X
UKP328+H2328X
UKPX05+H2305X
UKPX06+H2306X
UKPX07+H2307X
UKPX08+H2308X
UKPX09+H2309X
UKPX10+H2310X
UKPX11+H2311X
UKPX12+H2312X
UKPX13+H2313X
UKPX15+H2315X
UKPX16+H2316X
UKPX17+H2317X
UKPX18+H2318X
UKPX20+H2320X
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSShaft Dia. (mm)
(Ø)
H
(mm)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
4 Day(s) or more 102036.5147.9
4 Day(s) or more 102542.919.611.3
Quote 103047.625.915.4
Quote 103549.229.317.9
4 Day(s) or more 1040543320.5
Same day 104557.235.523.2
Quote 105063.54329.4
4 Day(s) or more 105569.852.536.1
Quote 106076.257.540
Quote 106582.66648.2
Quote 107088.972.553
Quote 107595.283.561.8
Quote 1080101.695.571.4
Quote 10204521.310.9
Quote 10255026.815
4 Day(s) or more 10305633.519.2
Quote 10356040.523.9
Quote 10406751.529.5
Quote 10457561.538.2
Quote 10508071.544.8
Quote 10558581.552
Quote 10609092.559.7
Quote 106510011476.9
Quote 107010612386.4
Quote 107511213296.5
Quote 1080118143107.2
Quote 1085125153118.4
Quote 1090140173140.4
Quote 10100150205178.8
Quote 10110160207184.8
Quote 10115180229214.3
Quote 10125200255246
Quote 102044.419.611.3
Quote 102547.625.915.4
Quote 10305429.317.9
Quote 103558.73320.5
Quote 104058.735.523.2
Quote 104563.54329.4
Quote 105069.852.536.1
Quote 105576.257.540
Quote 106076.26244
Quote 106588.972.553
Quote 1070101.683.561.8
Quote 1075101.695.571.4
Quote 1080101.610981.6
Quote 1090127134104.7

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Unit, Type Insert Bearing Unit Bearing Unit, Type Pillow unit Type of Pillow Blocks Standard
Rolling Element Material Stainless Steel Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)