Carbon Steel Threaded Plug

Carbon Steel Threaded Plug
  • Volume Discount

A variety of JIS standard fittings and tubing parts are available. This carbon steel threaded plug is manufactured by SVF, a manufacturer with a proven track record in Japan.
· Material: S25C
· Applicable fluids: No manufacturer restrictions

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
タンソコウセイ-S25C-シカクプラグ-PT-614T-1
タンソコウセイ-S25C-シカクプラグ-PT-614T-1/2
タンソコウセイ-S25C-シカクプラグ-PT-614T-1/4
タンソコウセイ-S25C-シカクプラグ-PT-614T-1/8
タンソコウセイ-S25C-シカクプラグ-PT-614T-2
タンソコウセイ-S25C-シカクプラグ-PT-614T-3/4
タンソコウセイ-S25C-シカクプラグ-PT-614T-3/8
タンソコウセイ-S25C-シカクプラグ-PT-614T-11/2
タンソコウセイ-S25C-シカクプラグ-PT-614T-11/4
タンソコウセイ-S25C-シカクプラグ-PT-614T-21/2
タンソコウセイ-S25C-ロッカクプラグ-PT-611T-1
タンソコウセイ-S25C-ロッカクプラグ-PT-611T-1/2
タンソコウセイ-S25C-ロッカクプラグ-PT-611T-1/4
タンソコウセイ-S25C-ロッカクプラグ-PT-611T-1/8
タンソコウセイ-S25C-ロッカクプラグ-PT-611T-2
タンソコウセイ-S25C-ロッカクプラグ-PT-611T-3
タンソコウセイ-S25C-ロッカクプラグ-PT-611T-3/4
タンソコウセイ-S25C-ロッカクプラグ-PT-611T-3/8
タンソコウセイ-S25C-ロッカクプラグ-PT-611T-4
タンソコウセイ-S25C-ロッカクプラグ-PT-611T-11/2
タンソコウセイ-S25C-ロッカクプラグ-PT-611T-11/4
タンソコウセイ-S25C-ロッカクプラグ-PT-611T-21/2
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSConnecting Shape Nominal of Thread M1
Available 4 Day(s) or more 10[Plug] Square Plugs1B(25A)
Available 4 Day(s) or more 10[Plug] Square Plugs1/2B(15A)
Available 4 Day(s) or more 10[Plug] Square Plugs1/4B(8A)
Available 4 Day(s) or more 10[Plug] Square Plugs1/8B(6A)
Available 4 Day(s) or more 10[Plug] Square Plugs2B(50A)
Available 4 Day(s) or more 10[Plug] Square Plugs3/4B(20A)
Available 4 Day(s) or more 10[Plug] Square Plugs3/8B(10A)
Available 4 Day(s) or more 10[Plug] Square Plugs1 1/2B(40A)
Available 4 Day(s) or more 10[Plug] Square Plugs1 1/4B(32A)
Available 4 Day(s) or more 10[Plug] Square Plugs2 1/2B(65A)
Available 4 Day(s) or more 10[Plug] Hex plug1B(25A)
Available 4 Day(s) or more 10[Plug] Hex plug1/2B(15A)
Available 4 Day(s) or more 10[Plug] Hex plug1/4B(8A)
Available 4 Day(s) or more 10[Plug] Hex plug1/8B(6A)
Available 4 Day(s) or more 10[Plug] Hex plug2B(50A)
Available 4 Day(s) or more 10[Plug] Hex plug3B(80A)
Available 4 Day(s) or more 10[Plug] Hex plug3/4B(20A)
Available 4 Day(s) or more 10[Plug] Hex plug3/8B(10A)
4 Day(s) or more 10[Plug] Hex plug4B(100A)
Available 4 Day(s) or more 10[Plug] Hex plug1 1/2B(40A)
Available 4 Day(s) or more 10[Plug] Hex plug1 1/4B(32A)
Available 4 Day(s) or more 10[Plug] Hex plug2 1/2B(65A)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Connection Type Pitch (Terminal) Material S25C
Connection Thread Type M1 R Applicable Fluid no manufacturer restrictions Interior Resin Lining No