• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Forged Carbon Steel Socket Insertion (Welded) Union

Forged Carbon Steel Socket Insertion (Welded) Union
  • Volume Discount

A variety of JIS standard fittings and piping parts are available. Forged carbon steel welded-socket type unions manufactured by SVF Co., Ltd. that have a proven track record of success in Japan.
· Material: S25C, designated nominal diameters: 1/8B (6A), 1/4B (8A), 3/8B (10A), 1/2B (15A), 3/4B (20A), 1B (25A), 1 1/4B (32A), 1 1/2B (40A), 2B (50A), 2 1/2B (65A), 3B (80A)
· Applicable fluids: nothing specified by manufacturer

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Plug Welding Type Fitting Shape Union Material S25C
Nominal Thickness SCH80 Applicable Fluid no manufacturer restrictions