• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Swage Type Unified Female Thread Union Bend Fitting (with 37° Female Sheet) AK45

Swage Type Unified Female Thread Union Bend Fitting (with 37° Female Sheet) AK45

A fitting used by swaging with a hose. Can be easily swaged (assembled) with a hose with dedicated manual assembly tools or a hydraulic assembly machine.

PDF

Japanese Only

Part Number
AK45-3/4-08-14-C
AK45-3/4-08-C
AK45-7/16-03
AK45-7/16-04-14-C
AK45-7/16-04-C
AK45-9/16-06-14-C
AK45-9/16-06-C
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal of connection screw Applicable Hose I.D.
(mm)
Applicable Hose O.D.
(mm)
Minimum Internal Diameter
(φD)
1000, 1100, 1400 Hose N3130, 3130, 3000, and 3700 hoses
Quote 3/4-1612.717.4~18.88.7Applicable-
Quote 3/412.7~12.819.8~20.38.7-Applicable
Quote 7/164.810.4~10.52.6-Applicable
Quote 7/16-206.310.4~11.13.2Applicable-
Quote 7/166.3~6.412.4~12.83.2-Applicable
Quote 9/16-189.514.0~15.15.6Applicable-
Quote 9/169.5~9.816.0~16.45.6-Applicable

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Adapter Shape 45° Bend Connection Type Female Screw x Other
Types of connection UNF37° with Female Sheet Connection Type Second Swayze Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)