• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

U Bolt Nut

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
15-800
15-801
15-802
15-803
15-804
Part NumberVolume DiscountDays to Shipวันจัดส่งMain Applicable Pipe O.D.
(mm)
Thread Dia. Size axb
(mm)
Inside Width
(mm)
Diameter
(mm)
3 Day(s) or more 50~Less than 60W3/871×82538.2
3 Day(s) or more 60~Less than 70W3/883×93658.2
2 Day(s) or more 70~Less than 80W3/896×117798.2
3 Day(s) or more 90~Less than 100W1/2115×1309111
3 Day(s) or more 100~Less than 200W1/2141×16111711

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Bolt Nut Material Iron (Rolled Steel for General Structure SS400) Surface Treatment Bright chromate

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)