• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hit Nail WF【2-7 Pieces Per Package】

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
WF-065
WF-066
WF-067
WF-068
WF-069
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งLength Nominal Diameter
(mm)

2 Pieces Per Package

3 Day(s) or more 453.5

2 Pieces Per Package

3 Day(s) or more 554.5

2 Pieces Per Package

3 Day(s) or more 655.5

2 Pieces Per Package

3 Day(s) or more 756.5

7 Pieces Per Package

3 Day(s) or more 383.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Other concrete screws Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)