No-plug Screw Pan WF【8-16 Pieces Per Package】

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
WF-307
WF-308
WF-309
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งLength

16 Pieces Per Package

3 Day(s) or more 25

13 Pieces Per Package

3 Day(s) or more 32

8 Pieces Per Package

3 Day(s) or more 38

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Other concrete screws Material Iron Surface Treatment Painting / Coating
Surface Treatment (Details) Ruspert Mounting Hole Shape Phillips Sales Unit Box/package
Compatible Drill Diameter(mm) 3.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)