• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

ST No-plug Screw Countersunk Head WF【4-6 Pieces Per Package】

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
WF-312
WF-313
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งLength

6 Pieces Per Package

3 Day(s) or more 25

4 Pieces Per Package

3 Day(s) or more 32

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Other concrete screws Thread Nominal (M) 4 Material SUS410
Surface Treatment No Mounting Hole Shape Phillips Sales Unit Box/package
Compatible Drill Diameter(mm) 3.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)