• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Brass N Plating Wide Hinge VF【2 Pieces Per Package】

Brass N Plating Wide Hinge VF

For small wooden boxes. Nail fastening type.
*There is an error in the catalog.
VF-093 Size
(Correct) 23 × 12.5
(Error) 21 × 12.5

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
VF-092
VF-093
VF-094
VF-095
VF-096
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งLength
(mm)
Width
(mm)
Axis
(φ mm)
Thickness
(mm)
Accessories (Screws or Nails)
(mm)

2 Pieces Per Package

3 Day(s) or more 18111.80.35Small Rivet #20×10

2 Pieces Per Package

3 Day(s) 2312.52.10.4Small Rivet #20×10

2 Pieces Per Package

3 Day(s) or more 30152.10.4Small Rivet #20×10

2 Pieces Per Package

2 Day(s) or more 36152.10.4Small Rivet #18×10

2 Pieces Per Package

2 Day(s) or more 4418.52.60.8Stainless Steel Round Head 22

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Material Brass Main Body Surface Treatment Nickel Plating Additional Function No
Mounting Method Screw (Excavated Type) Finish Nickel Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)