• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Square Hinge Joint with Ring VF【2 Pieces Per Package】

Square Hinge Joint with Ring VF

Since the shaft center can come off, installation is easy

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
VF-025
VF-026
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งColor

2 Pieces Per Package

3 Day(s) or more Silver Paint

2 Pieces Per Package

3 Day(s) or more Gold Paint

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length(mm) 101
Operating Environment Standard Material Iron Main Body Surface Treatment Paint
Width(mm) 101 Additional Function With Ring Mounting Method Screw (Excavated Type)
Size axb 101×101 Axis(φ mm) 11.4 Thickness(mm) 2
Accessories (Screws or Nails)(mm) 3.8×25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)