• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Stable Nut Other Fine【200 Pieces Per Package】

Stable Nut Other Fine

Fastened material is suitable for the fastening of soft or fragile objects. Center locking capability. Spring washer is not required.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
SBN2S-M12X1.5
SBN2S-M12X1.5-U
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSSurface Treatment Surface Treatment (Details)

200 Pieces Per Package

11 Day(s) or more 10[Not Provided] No[Not Provided] No

200 Pieces Per Package

11 Day(s) or more -Bright Chromate PlatingBright Chromate Plating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Nominal of Thread (M) 12 Material Iron Thread Type Metric fine
Applications, Functions Stop loosening Sales Unit Box/package Hex Nut Type Two Types
Locking Details Friction Nut

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)