• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Oil Resistant Tube (with Reel)

Oil Resistant Tube (with Reel)

Oil resistant drain tube. Optimal for fuel piping of mechanical facilities, oil draining, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
OL-3X5-50
OL-4X7-50
OL-5X8-50
OL-6X9-50
OL-9X13-50
Part NumberVolume DiscountDays to Shipวันจัดส่งI.D. O.D.
(Ø)
Operating Temperature
(°C)
8 Day(s) or more 35-20~60
8 Day(s) or more 47-20~60
8 Day(s) or more 58-20~60
Same day 69-20~60
8 Day(s) or more 913-20~60

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Applicable Fluid / Usage Oil Cutting Service Usage No Features Oil Resistance
Raw Material PVC Mounting Metal Fittings No Color Transparent Pink
Standard Length(m) 50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)