• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

High Pressure Spray Hose

High Pressure Spray Hose

Can be used for high pressure purposes of 5 MPa. Flexible, with excellent operability. Good weatherproofing helps prevent deformation even when using outdoors. Has excellent durability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
KK-8.5-50
KK-8.5-100
KS-8.5-50
KS-8.5-100
Part NumberVolume DiscountDays to Shipวันจัดส่งMetal Fittings Type Operating Temperature
(°C)
Standard Length
(m)
Explosion Pressure
(MPa)
9 Day(s) or more ISO Metal Fittings-20~605050
9 Day(s) or more ISO Metal Fittings-20~60100100
9 Day(s) or more --20~605050
9 Day(s) or more --20~60100100

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Applicable Fluid / Usage Chemical Cutting Service Usage No I.D. 8.5
O.D.(Ø) 15 Features Standard / Weather Resistance / Pressure Resistance / Flexibility / Bendability Raw Material PVC
Mounting Metal Fittings No Color Black Allowable Pressure(MPa) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)