• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Techno-Coil (Urethane Foam)

Techno-Coil (Urethane Foam)

[Features]
▪ A polyurethane resin spiral tube with high elasticity is a specially added product.
▪ It is difficult to fold.
▪ The effective elongation is 70% of the entire length.
▪ Yellow.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
CO-65103-1
CO-65105-1
TC-85030-1
TC-85050-1
Part NumberVolume DiscountDays to Shipวันจัดส่งO.D.
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Standard Length
(m)
Metal fittings
9 Day(s) or more 10~106.5~73STC Set (DSC, DPC)
9 Day(s) or more 10~106.5~75STC Set (DSC, DPC)
9 Day(s) or more 8~85~53Rotation female nipple/Fixed female nipple + Service male nipple
9 Day(s) or more 8~85~55Rotation female nipple/Fixed female nipple + Service male nipple

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Urethane Coil Cutting Service Usage No Material Urethane
Applicable Fluid Air Operating Environment Standard Color Yellow
Number of Core(Core) 1 Material, Urethane High elastic polyurethane Allowable Pressure(MPa) 0.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)