• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Super Family Hose

Super Family Hose

[Features]
· Extremely supple and flexible.
· Working temperature: -20–60℃. Color: green

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
SF-15-15
SF-15-30
SF-15-50
SF-18-50
Part NumberVolume DiscountDays to Shipวันจัดส่งI.D. O.D.
(Ø)
Operating Temperature
(°C)
Standard Length
(m)
9 Day(s) or more 1520-20~6015
9 Day(s) or more 1520-20~6030
9 Day(s) or more 1520-20~6050
9 Day(s) or more 1823-20~6050

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Applicable Fluid / Usage Water Cutting Service Usage No Features Flexibility / Bendability
Raw Material PVC Mounting Metal Fittings No Color Green

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)