• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Grout Hose

Grout Hose

A hose covered with Presto concrete (PC), exclusively used for cement milk injection. Color indication prevents misoperation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
GT-12-B-100
GT-12-C-100
GT-12-G-100
GT-12-R-100
GT-15-B-100
GT-15-C-100
GT-15-G-100
GT-15-R-100
GT-19-B-50
GT-19-C-50
GT-19-G-50
GT-19-R-50
GT-25-50
Part NumberVolume DiscountDays to Shipวันจัดส่งI.D. O.D.
(Ø)
Color Operating Temperature
(°C)
Allowable Pressure
(MPa)
Standard Length
(m)
Explosion Pressure
(MPa)
9 Day(s) or more 1218Blue-20~601100100
9 Day(s) or more 1218[Transparent (including non-white colors)] Clear-20~601100100
9 Day(s) or more 1218Green-20~601100100
9 Day(s) or more 1218[Red] Red-20~601100100
8 Day(s) or more 1522Blue-20~600.8100100
8 Day(s) or more 1522[Transparent (including non-white colors)] Clear-20~600.8100100
8 Day(s) or more 1522Green-20~600.8100100
8 Day(s) or more 1522[Red] Red-20~600.8100100
9 Day(s) or more 1926Blue-20~600.85050
9 Day(s) or more 1926[Transparent (including non-white colors)] Clear-20~600.85050
9 Day(s) or more 1926Green-20~600.85050
9 Day(s) or more 1926[Red] Red-20~600.85050
8 Day(s) or more 2533[Transparent (including non-white colors)] Clear-20~600.65050

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Applicable Fluid / Usage Chemical Cutting Service Usage No Features Standard
Raw Material PVC Mounting Metal Fittings No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)