10K Y-Strainers, Flanged, H Series

 
Part Number
UFT-10
UFT-15
UFT-20
UFT-25
UFT-32
UFT-40
UFT-50
Part NumberVolume DiscountDays to Shipวันจัดส่งSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
34 Day(s) or more 10A(3/8B)10A(3/8B)
Quote 15A(1/2B)15A(1/2B)
Quote 20A(3/4B)20A(3/4B)
Quote 25A(1B)25A(1B)
Quote 32A(1 1/4B)32A(1 1/4B)
Quote 40A(1 1/2B)40A(1 1/2B)
Quote 50A(2B)50A(2B)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Applicable Fluid Water / Air / Oil / Gas / Chemical Shape Y-Shaped Nominal Pressure 10K
Material SCS13A Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Max. Operating Pressure(MPa) 1.4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)