• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Control Knob M8805

 
Part Number
M8805-30
Part NumberVolume DiscountDays to Shipวันจัดส่ง
Same day

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body, Type Round Shape Mounting Section Type Center Hole Mounting Section Diameter (mm) 6.1
Mounting Section Length(mm) 12 Round Shape, Type Chrysanthemum Type Side Machined No
Additional Function With Scale Mounting Part Machining Blind Hole Set Screw Flat Machining Presence (2 place)
Knob Material Black phenol resin Knob Surface Treatment No Mounting Section, Material Brass
Mounting Section, Surface Treatment No Knob Outer Diameter(Ø) 30 Knob Height(mm) 15

Please check the type/dimensions/specifications of the part M8805-30 in the Control Knob M8805 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน M8805-30 ในชุด Control Knob M8805

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)