• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Stand Pipe Fitting Standing Band for Assembled Cast Iron

Stand Pipe Fitting Standing Band for Assembled Cast Iron
  • Volume Discount

Assembled standing band for cast iron drain piping.

[Features]
· An assembled standing band for cast iron drain piping.
· Zinc electroplating finish

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
A10334-0013
A10334-0028
A10334-0032
A10334-0047
Part NumberVolume DiscountDays to Shipวันจัดส่งMain fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
Available Quote 80~Less than 9075A384
Available 7 Day(s) or more 100~Less than 200100A4109
Available 11 Day(s) or more 100~Less than 200125A5134
Available 16 Day(s) or more 100~Less than 200150A6159

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Vertical band Material Steel Compatible Pipe Type Cast Iron Pipe
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)