• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

No Hanging Brackets and Set Type Cast Iron Hanging Tanks

No Hanging Brackets and Set Type Cast Iron Hanging Tanks
  • Volume Discount

[Features]
· Assembled hanging band for cast iron drain pipe.
· Zinc Electroplated Finish

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
A10163-0014
A10163-0029
A10163-0033
A10163-0048
Part NumberVolume DiscountDays to Shipวันจัดส่งMain fit tube(or application tube)outside diameter
(mm)
Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
Available 15 Day(s) or more 80~Less than 9075A384
Available 15 Day(s) or more 100~Less than 200100A4109
Quote 100~Less than 200125A5134
Quote 100~Less than 200150A6159

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Hanging Band Material Steel Applicable Tube Type Cast Iron Pipe for Drainage
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)