Holder For P-Type Speed Nuts

[Features]
· A holder for P-type speed nuts.
· Speed nuts can be attached to the magnetic tip and fitted onto the corresponding shafts.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
PSNホルダ-1.5
PSNホルダ-1.8
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal (d1) Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
15 Day(s) or more 1.51.381.57
15 Day(s) or more 1.81.681.87

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Steel Sales Unit Low Quantity (can be purchased from one) Product Type Retaining Ring
Surface Treatment Not Included

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)