• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Koyo System Fitting Union Elbows

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
FUL-06008
FUL-08008
FUL-10008
FUL-12008
FUL-82008
FUL-83008
FUL-84008
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Operating temperature range *Use within range with no freezing
(°C)
Length About L
(mm)
Available 14 Day(s) or more 10Copper Pipe mm size6-6-20~15032.0
Available 14 Day(s) or more 10Copper Pipe mm size8-8-20~15033.0
Available 14 Day(s) or more 10Copper Pipe mm size10-10-20~15038.0
Available 31 Day(s) or more 10Copper Pipe mm size12-12-20~15045.0
Available 31 Day(s) or more 10Copper Pipe inch size-1/46.35-20~15032.0
Available 14 Day(s) or more 10Copper Pipe inch size-3/89.52-20~15038.0
Available 14 Day(s) or more 10Copper Pipe inch size-1/212.70-20~15045.0

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Material Brass (cadmium-free) Applicable Pipe Type Copper Pipe (Annealed Copper Pipe)
Applicable Fluid Air Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Elbow
Fitting type Flare Fittings Applicable Tube Material Copper Max. Operating Pressure(MPa) 7
Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Belc Bucket 9WB
    Belc Bucket 9WB

    RISU

    Days to Shipวันจัดส่ง : 8 Day(s) or more

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)