• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Koyo System Fitting Threads Cross

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
FMX-06828
FMX-08828
FMX-10838
FMX-12848
FMX-82828
FMX-83838
FMX-84848
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Operating temperature range *Use within range with no freezing
(°C)
Length About L
(mm)
Available 14 Day(s) or more 10Copper Pipe mm size6-61/4B(8A)-20~15057.0
Available 31 Day(s) or more 10Copper Pipe mm size8-81/4B(8A)-20~15058.0
Available 31 Day(s) or more 10Copper Pipe mm size10-103/8B(10A)-20~15066.0
Available 14 Day(s) or more 10Copper Pipe mm size12-121/2B(15A)-20~15079.0
Available 31 Day(s) or more 10Copper Pipe inch size-1/46.351/4B(8A)-20~15057.0
Available 31 Day(s) or more 10Copper Pipe inch size-3/89.523/8B(10A)-20~15066.0
Available 31 Day(s) or more 10Copper Pipe inch size-1/212.701/2B(15A)-20~15079.0

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Material Brass (cadmium-free) Applicable Pipe Type Copper Pipe (Annealed Copper Pipe)
Applicable Fluid Air Connection Type Pipe⇔Screw, plug-in type Connection Shape Cross
Fitting type Flare Fittings Applicable Tube Material Copper Connection Thread Type R
Max. Operating Pressure(MPa) 7 Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa
Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)