• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Needle Valve (Screwing Type) VSB

Needle Valve (Screwing Type) VSB
  • Volume Discount

Cadmium-free brass material is used.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
VSB-81818
VSB-82828
VSB-83838
VSB-84848
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSSupply Side, Nominal Designation of Applicable Screw Thread S2 Control (Discharge) Side, Nominal Designation of Thread S1 Operating Temperature Range
(°C)
Operating Pressure Range
(MPa)
Length L
(mm)
Handle Dia. D
(Ø)
Available 31 Day(s) or more 101/8B(6A)1/8B(6A)-20~1003.5~73935
Available 31 Day(s) or more 101/4B(8A)1/4B(8A)-20~1003.5~74535
Available 31 Day(s) or more 103/8B(10A)3/8B(10A)-20~1003.5~75045
Quote 101/2B(15A)1/2B(15A)-20~1003.5~76455

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Shape Straight Material Brass (cadmium-free) Applicable Fluid Air / Oil
Supply Side, Applicable Screw R Screws Control (Discharge) Side, Type of Connection Rc Screws Handle Shape Round-shaped handle
Body Lining No Operation Method Manual

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)