• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Divided Medal for Flocculator (47H)

Divided Medal for Flocculator (47H)

To prevent corrosion, it is recommended that hard chrome plating or stainless steel (a shrink-fit sleeve is also possible) is used for the engaging component.

Part Number

Configured Part Number is shown.

Part Number
47H-6076105
47H-7086105
47H-80105120
47H-90120120
Part NumberVolume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
L
(mm)
Flange Outside Diameter
(mm)
Quote 6607610592
Quote 67086105102
Quote 680105120130
Quote 690120120150

Loading...

  1. 1

Basic Information

Type Flange Operating Environment In Oil / In Water / In Chemical The kind of shape Divided metal