• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Synthetic Rubber Winding Wheel, ⌀40 × W9 × d8.2 (Boss Width 14) (W-40RW-SI)

Synthetic Rubber Winding Wheel, ⌀40 × W9 × d8.2 (Boss Width 14) (W-40RW-SI)

Synthetic rubber wrapped onto a wheel with the inner and outer wheels machined from round steel and pipe material.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
W-40RW-SI-ジクツキ
W-40RW-SI-ジクナシ
W-40RW-SI-ジクノミ
Part NumberVolume DiscountDays to Shipวันจัดส่งLining Material Outer Dia. D
(Ø)
Width W
(mm)
Surface Treatment Lining Lining Hardness
(Shore A)
Shaft Type Bearing Bearing Material Load (Reference)
(N)
8 Day(s) or more Nitrile Rubber409ChromateEntire surface60With axis (bolt)SingleSteel196
8 Day(s) or more Nitrile Rubber409ChromateEntire surface60Axis(bolt)NoneSingleSteel196
8 Day(s) or more Without lining-----With only axis (bolt)---

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material Steel Operating Temperature Range Min~Max(℃) 0~40