• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Stainless Steel Machined Wheel, ⌀25 × Width 23 × d8.2

Stainless Steel Machined Wheel, ⌀25 × Width 23 × d8.2

The inner and outer wheels are machined from round steel and pipe material, for rotational performance and quietness superior to products made with a press.

PDF

Japanese Only

 
Part Number
W-2523SUS-ジクツキ
W-2523SUS-ジクナシ
W-2523SUSヨウ-ジクノミ
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter Dia. D
(Ø)
Width W
(mm)
Surface Treatment Shaft Type Bearing Bearing Material Load (Reference)
(N)
8 Day(s) or more 2523No Surface TreatmentWith axis (bolt)SingleStainless Steel490
8 Day(s) or more 2523No Surface TreatmentAxis(bolt)NoneSingleStainless Steel490
8 Day(s) or more ---With only axis (bolt)---

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material Stainless Steel Lining Material Without lining Operating Temperature Range Min~Max(℃) 0~40