• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Stainless Steel Machined Wheel ⌀20 × Width 25 × d6.1

Stainless Steel Machined Wheel ⌀20 × Width 25 × d6.1

The inner and outer wheels are machined from round steel and pipe material, with rotational performance and quietness superior to pressed products.

[Features]
• Wheels with inner/outer rings machined from round steel, pipe, etc.
• The retainer makes the rotation smoother and quieter compared to when pressed wheels are used.
• Good for light to mid load rotation.

PDF

Japanese Only

 
Part Number
W-2025SUS-ジクツキ
W-2025SUS-ジクナシ
W-2025SUSヨウ-ジクノミ
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter Dia. D
(Ø)
Width W
(mm)
Surface Treatment Shaft Type Bearing Bearing Material Load (Reference)
(N)
6 Day(s) or more 2025No Surface TreatmentWith axis (bolt)SingleStainless Steel392
6 Day(s) or more 2025No Surface TreatmentAxis(bolt)NoneSingleStainless Steel392
6 Day(s) or more ---With only axis (bolt)---

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material Stainless Steel Lining Material Without lining Operating Temperature Range Min~Max(℃) 0~40