• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Aluminum Pressed Wheel ⌀50 × Width 12 × d6.4

Aluminum Pressed Wheel ⌀50 × Width 12 × d6.4

A low-cost type formed by stamping flat plates.

[Features]
• Relatively inexpensive wheel produced by stamping the outer wheel and case from a flat sheet.
• Good for light to mid load rotation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
RAS-50-300-ジクツキ
RAS-50-300ヨウ-ジクノミ
RAS-50-450-ジクツキ
RAS-50-450ヨウ-ジクノミ
RAS-50-ジクナシ
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter Dia. D
(Ø)
Width W
(mm)
Surface Treatment Shaft Type Bearing Bearing Material Load (Reference)
(N)
Axial length
8 Day(s) or more 5016Clear AnodizeWith axis (bolt)SingleSteel147300
8 Day(s) or more ---With only axis (bolt)---300
8 Day(s) or more 5016Clear AnodizeWith axis (bolt)SingleSteel147450
8 Day(s) or more ---With only axis (bolt)---450
8 Day(s) or more 5016Clear AnodizeAxis(bolt)NoneSingleSteel147No Axis

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material Aluminum Lining Material Without lining Operating Temperature Range Min~Max(℃) 0~40