• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Steel Pressed Wheel ⌀20 x Width 50 x d 6.1

Steel Pressed Wheel ⌀20 x Width 50 x d 6.1

A low-cost type formed by stamping flat plates.

[Features]
• Relatively inexpensive wheel produced by stamping the outer wheel and case from a flat sheet.
• Good for light to mid load rotation.

PDF

Japanese Only

 
Part Number
W-2050TS-ジクツキ
W-2050TS-ジクナシ
W-2050TSヨウ-ジクノミ
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter Dia. D
(Ø)
Width W
(mm)
Surface Treatment Shaft Type Bearing Bearing Material Load (Reference)
(N)
Quote 2050ChromateWith axis (bolt)DoubleSteel392
Quote 2050ChromateAxis(bolt)NoneDoubleSteel392
Quote ---With only axis (bolt)---

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material Steel Lining Material Without lining Operating Temperature Range Min~Max(℃) 0~40