Stainless Steel Roller Conveyor M Series (RS-TC900A) Diameter ø42.7 × Width 300-700

Stainless Steel Roller Conveyor M Series (RS-TC900A) Diameter ø42.7 × Width 300-700

Light to medium load type with internal frame radius of 900 mm. Roller conveyor ø42. 7. Roller width 240 to 620 mm specifiable.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

RS-TC900A-900[R*,​R-,​RX][300,​350,​400,​450,​500,​550,​600,​650,​700][W*,​W-,​WX][75,​100]P-90

Part Number
RS-TC900A-900[R*,​R-,​RX][300,​350,​400,​450,​500,​550,​600,​650,​700][W*,​W-,​WX][75,​100]P-90
Part NumberVolume DiscountDays to Shipวันจัดส่งRoller Width W
(mm)
Roller Pitch P
(mm)
Roller Strength
(N / 1pc.)
Specifications Curve Angle(°) Curve Inner Rounding
34 Day(s) or more 300 ~ 70075 ~ 100421.7~1039.5Standard / Water Resistance90900

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material Stainless Steel Roller Outer Dia. D(Ø) 42.7 Application For transporting small items / Medium Load
Frame Type Curves Roller Type Taper Frame Material Stainless Steel
Frame Surface Treatment No Roller Surface Treatment No Machine Height H(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)