Steel Tapered Roller Conveyor M Series (R-TC220) Diameter ø31.3 × Width 200

Steel Tapered Roller Conveyor M Series (R-TC220) Diameter ø31.3 × Width 200

Light to medium load type with internal frame radius of 220 mm. Use when space is small, requiring a small radius. Roller width is specifiable up to 200 mm.

[Features]
· Internal R220 (mm) use, 90° angle
· Standard roller width (nominal) 200W.
· Standard bearing for small-diameter side, collar fitting at boss section and machined bearing for large diameter side.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

R-TC220-220[R*,​R-,​RX]200[W*,​W-,​WX][50,​75,​100]P-90

Part Number
R-TC220-220[R*,​R-,​RX]200[W*,​W-,​WX][50,​75,​100]P-90
Part NumberVolume DiscountDays to Shipวันจัดส่งRoller Pitch P
(mm)
Roller Strength
(N / 1pc.)
Specifications Curve Angle(°) Curve Inner Rounding
14 Day(s) or more 50 ~ 100980.7~980.7Standard90220

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Roller Material Steel Roller Outer Dia. D(Ø) 31.3 Roller Width W(mm) 200
Application For transporting small items / Medium Load / Heavy Load Frame Type Curves Roller Type Taper
Frame Material Steel Frame Surface Treatment Paint Roller Surface Treatment Bright Chromate Plating
Machine Height H(mm) 94

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)