• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Steel Roller Conveyor M Series (R-TC900A) Diameter ø42.7 × Width 300 – 800

Steel Roller Conveyor M Series (R-TC900A) Diameter ø42.7 × Width 300 – 800

Light to medium load type with internal frame radius of 900 mm. Roller conveyor ø42. 7. Roller width 240 to 620 mm specifiable.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

R-TC900A-900[R*,​R-,​RX][300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800][W*,​W-,​WX][75,​100]P-90

Part Number
R-TC900A-900[R*,​R-,​RX][300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800][W*,​W-,​WX][75,​100]P-90
Part NumberVolume DiscountDays to Shipวันจัดส่งRoller Width W
(mm)
Roller Pitch P
(mm)
Roller Strength
(N / 1pc.)
Specifications Curve Angle(°) Curve Inner Rounding
34 Day(s) or more 300 ~ 80075 ~ 100411.9~1147.4Standard90900

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Roller Material Steel Roller Outer Dia. D(Ø) 42.7 Application For transporting small items / Medium Load
Frame Type Curves Roller Type Taper Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Bright Chromate Plating Machine Height H(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)