• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Steel Roller Conveyor ø57.2 S Series with Flange (STT-5714P)

Steel Roller Conveyor ø57.2 S Series with Flange (STT-5714P)

Medium load ø57 roller with dual flanges.

[Features]
· For transporting moderate to light loads.
· Roller diameter ø57.2, with minimum roller interval P75.
· Roller width (nominal) 90W to 990W standard dimensions.
· Configurable sizing (intermediate sizing) is not available.
· Economy type press bearing

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
STT-5714P-900[R*,​R-,​RX][90,​150,​240,​305,​390,​490,​620,​690,​790,​890,​990][W*,​W-,​WX][100,​150,​200]P-90
STT-5714P-[500-3000/10][L*,​L-,​LX][90,​150,​240,​305,​390,​490,​620,​690,​790,​890,​990][W*,​W-,​WX][100,​150,​200]P
Part NumberVolume DiscountDays to Shipวันจัดส่งRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
Quote 90 ~ 990100 ~ 200Curves392.3~1716.2Standard-90900
Quote 90 ~ 990100 ~ 200Straight392.3~1716.2Standard500 ~ 3000--

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Roller Material Steel Roller Outer Dia. D(Ø) 57.2 Roller Thickness t(mm) 1.4
Application For transporting small items / Medium Load Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating Machine Height H(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)