Resin Roller Conveyor S Series (SJR-3018) Diameter ø30.6 × Width 90 – 390

Resin Roller Conveyor S Series (SJR-3018) Diameter ø30.6 × Width 90 – 390

ø30 Resin roller conveyor. With steel frame - ideal for transporting lightweight, small items. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

[Features]
· Ideal for light weight load transport and conveyance of small parts.
· Roller diameter is ø30.6, with minimum roller interval P50.
· Roller width (nominal) 90W to 390W standard dimensions.
· Configurable sizing (intermediate sizing) is not available.
· Resin made SUS ball bearing

Part Number
SJR-3018-900[R*,​R-,​RX][90,​150,​240,​305,​390][W*,​W-,​WX][50,​75]P-90
SJR-3018-[500-3000/10][L*,​L-,​LX][90,​150,​240,​305,​390][W*,​W-,​WX][50,​75]P
Part NumberVolume DiscountDays to Shipวันจัดส่งRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
Quote 90 ~ 39050 ~ 75Curves98.1~98.1Standard-90900
Quote 90 ~ 39050 ~ 75Straight98.1~98.1Standard500 ~ 3000--

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material Resin Roller Outer Dia. D(Ø) 30.5 Roller Thickness t(mm) 2.2
Application For transporting small items Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment No Machine Height H(mm) 65

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)