• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Aluminum Roller Conveyor S Series (SA-4218) Diameter ø42.5 × Width 240 - 490

Aluminum Roller Conveyor S Series (SA-4218) Diameter ø42.5 × Width 240 - 490

ø42 aluminum roller conveyor. Ideal for transport of lightweight items. Conveyor itself is also lightweight. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

[Features]
· Roller diameter.
· ø18.0, minimum roller interval P20.
· Roller width (nominal) 100W to 500W in increments of 50 mm.
· This roller can also be manufactured in non-standard sizes.
· Pressed bearing.

Part Number
SA-4218-900[R*,​R-,​RX][240,​305,​390,​490][W*,​W-,​WX][75,​100]P-90
SA-4218-[500-3000/10][L*,​L-,​LX][240,​305,​390,​490][W*,​W-,​WX][50,​75,​100]P
Part NumberVolume DiscountDays to Shipวันจัดส่งRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
9 Day(s) or more 240 ~ 49075 ~ 100Curves196.1~245.2Standard / Water Resistance-90900
12 Day(s) or more 240 ~ 49050 ~ 100Straight196.1~245.2Standard / Water Resistance500 ~ 3000--

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material Aluminum Roller Outer Dia. D(Ø) 42.5 Roller Thickness t(mm) 1.6
Application For transporting small items Roller Type Straight Frame Material Aluminum
Frame Surface Treatment Alumite Roller Surface Treatment Alumite Machine Height H(mm) 72

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)