• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Steel Roller Conveyor S Series (S-6023NB) Diameter ø60.5 × Width 90 - 990

Steel Roller Conveyor S Series (S-6023NB) Diameter ø60.5 × Width 90 - 990

ø60 / tube wall thickness 2. employing a standard bearing, in boss integrated quiet, durable roller conveyor. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

Part Number
S-6023NB-900[R*,​R-,​RX][90,​150,​240,​305,​390,​490,​620,​690,​790,​890,​990][W*,​W-,​WX][75,​100,​150]P-90
S-6023NB-[500-3000/10][L*,​L-,​LX][90,​150,​240,​305,​390,​490,​620,​690,​790,​890,​990][W*,​W-,​WX][75,​100,​150]P
Part NumberVolume DiscountDays to Shipวันจัดส่งRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
9 Day(s) or more 90 ~ 99075 ~ 150Curves637.4~1814.2Standard-90900
11 Day(s) or more 90 ~ 99075 ~ 150Straight637.4~1814.2Standard500 ~ 3000--

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material Steel Roller Outer Dia. D(Ø) 60.5 Roller Thickness t(mm) 2.3
Application For transporting small items / Medium Load Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating Machine Height H(mm) 101.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Goatu G Lock 25
    Goatu G Lock 25

    TJM DESIGN

    Days to Shipวันจัดส่ง : 3 Day(s) or more

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)