• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Air Lift with Wheels Type ALW-36

Air Lift with Wheels Type ALW-36

Allows raising and lowering by air.

[Features]
· Roller conveyor (ø57 × 100P) can be incorporated without changing the roller pitch.
· Proximity switch mounting possible.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
ALW-361008
ALW-361008-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-361008-[G,​Y]
ALW-361008-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-361108
ALW-361108-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-361108-[G,​Y]
ALW-361108-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-361208
ALW-361208-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-361208-[G,​Y]
ALW-361208-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-361308
ALW-361308-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-361308-[G,​Y]
ALW-361308-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-361408
ALW-361408-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-361408-[G,​Y]
ALW-361408-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-361508
ALW-361508-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-361508-[G,​Y]
ALW-361508-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-361608
ALW-361608-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-361608-[G,​Y]
ALW-361608-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-361708
ALW-361708-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-361708-[G,​Y]
ALW-361708-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-361808
ALW-361808-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-361808-[G,​Y]
ALW-361808-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-361908
ALW-361908-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-361908-[G,​Y]
ALW-361908-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-362008
ALW-362008-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-362008-[G,​Y]
ALW-362008-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-36408
ALW-36408-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-36408-[G,​Y]
ALW-36408-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-36508
ALW-36508-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-36508-[G,​Y]
ALW-36508-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-36608
ALW-36608-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-36608-[G,​Y]
ALW-36608-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-36708
ALW-36708-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALW-36708-[G,​Y]
ALW-36708-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
Part NumberVolume DiscountDays to Shipวันจัดส่งPaint Color Connection Dia. Proximity Switch
14 Day(s) or more Orange (Standard Color)φ6 (Standard)None
14 Day(s) or more Orange (Standard Color)φ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
14 Day(s) or more Major Green / Yellowφ6 (Standard)None
14 Day(s) or more Major Green / Yellowφ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
14 Day(s) or more Orange (Standard Color)φ6 (Standard)None
14 Day(s) or more Orange (Standard Color)φ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
14 Day(s) or more Major Green / Yellowφ6 (Standard)None
14 Day(s) or more Major Green / Yellowφ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
14 Day(s) or more Orange (Standard Color)φ6 (Standard)None
14 Day(s) or more Orange (Standard Color)φ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
14 Day(s) or more Major Green / Yellowφ6 (Standard)None
14 Day(s) or more Major Green / Yellowφ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
14 Day(s) or more Orange (Standard Color)φ6 (Standard)None
14 Day(s) or more Orange (Standard Color)φ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
14 Day(s) or more Major Green / Yellowφ6 (Standard)None
14 Day(s) or more Major Green / Yellowφ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
14 Day(s) or more Orange (Standard Color)φ6 (Standard)None
14 Day(s) or more Orange (Standard Color)φ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
14 Day(s) or more Major Green / Yellowφ6 (Standard)None
14 Day(s) or more Major Green / Yellowφ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
14 Day(s) or more Orange (Standard Color)φ6 (Standard)None
14 Day(s) or more Orange (Standard Color)φ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
14 Day(s) or more Major Green / Yellowφ6 (Standard)None
14 Day(s) or more Major Green / Yellowφ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
Quote Orange (Standard Color)φ6 (Standard)None
Quote Orange (Standard Color)φ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
Quote Major Green / Yellowφ6 (Standard)None
Quote Major Green / Yellowφ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
Quote Orange (Standard Color)φ6 (Standard)None
Quote Orange (Standard Color)φ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
Quote Major Green / Yellowφ6 (Standard)None
Quote Major Green / Yellowφ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
Quote Orange (Standard Color)φ6 (Standard)None
Quote Orange (Standard Color)φ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
Quote Major Green / Yellowφ6 (Standard)None
Quote Major Green / Yellowφ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
Quote Orange (Standard Color)φ6 (Standard)None
Quote Orange (Standard Color)φ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
Quote Major Green / Yellowφ6 (Standard)None
Quote Major Green / Yellowφ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
Quote Orange (Standard Color)φ6 (Standard)None
Quote Orange (Standard Color)φ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
Quote Major Green / Yellowφ6 (Standard)None
Quote Major Green / Yellowφ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
14 Day(s) or more Orange (Standard Color)φ6 (Standard)None
14 Day(s) or more Orange (Standard Color)φ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
14 Day(s) or more Major Green / Yellowφ6 (Standard)None
14 Day(s) or more Major Green / Yellowφ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
14 Day(s) or more Orange (Standard Color)φ6 (Standard)None
14 Day(s) or more Orange (Standard Color)φ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
14 Day(s) or more Major Green / Yellowφ6 (Standard)None
14 Day(s) or more Major Green / Yellowφ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
14 Day(s) or more Orange (Standard Color)φ6 (Standard)None
14 Day(s) or more Orange (Standard Color)φ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
14 Day(s) or more Major Green / Yellowφ6 (Standard)None
14 Day(s) or more Major Green / Yellowφ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
14 Day(s) or more Orange (Standard Color)φ6 (Standard)None
14 Day(s) or more Orange (Standard Color)φ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
14 Day(s) or more Major Green / Yellowφ6 (Standard)None
14 Day(s) or more Major Green / Yellowφ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)

Loading...กำลังโหลด …

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)