• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Precision Ball Screw, BNT Type

Part Number
BNT1404-3.6G[1,​2,​3,​T]+[35-890/1]LC[0,​1,​2,​3,​5,​7]
BNT1405-2.6G[1,​2,​3,​T]+[35-890/1]LC[0,​1,​2,​3,​5,​7]
BNT1605-2.6G[1,​2,​3,​T]+[36-1400/1]LC[0,​1,​2,​3,​5,​7]
BNT1808-3.6G[1,​2,​3,​T]+[56-1600/1]LC[0,​1,​2,​3,​5,​7]
BNT2005-2.6G[1,​2,​3,​T]+[35-1800/1]LC[0,​1,​2,​3,​5,​7]
BNT2010-2.6G[1,​2,​3,​T]+[58-1800/1]LC[0,​1,​2,​3,​5,​7]
BNT2505-2.6G[1,​2,​3,​T]+[35-2400/1]LC[0,​1,​2,​3,​5,​7]
BNT2510-5.3G[1,​2,​3,​T]+[94-2400/1]LC[0,​1,​2,​3,​5,​7]
BNT2806-2.6G[1,​2,​3,​T]+[42-2700/1]LC[0,​1,​2,​3,​5,​7]
BNT2806-5.3G[1,​2,​3,​T]+[67-2700/1]LC[0,​1,​2,​3,​5,​7]
BNT3210-2.6G[1,​2,​3,​T]+[64-3200/1]LC[0,​1,​2,​3,​5,​7]
BNT3210-5.3G[1,​2,​3,​T]+[94-3200/1]LC[0,​1,​2,​3,​5,​7]
BNT3610-2.6G[1,​2,​3,​T]+[64-3650/1]LC[0,​1,​2,​3,​5,​7]
BNT3610-5.3G[1,​2,​3,​T]+[96-3650/1]LC[0,​1,​2,​3,​5,​7]
BNT4512-5.3G[1,​2,​3,​T]+[115-5050/1]LC[0,​1,​2,​3,​5,​7]
Part NumberVolume DiscountDays to Shipวันจัดส่งAccuracy Screw Shaft O.D. d
(Ø)
Lead
(mm)
Axial gap Nut Shape Circuit System Number of Load Circuits
(Num. of Rows) x (Num. of Turns)
Screw Shaft Length
(mm)
Basic Load Rating Dynamic Rating Ca
(N)
Basic Load Rating Static Rating Coa
(N)
Quote C0 / C1 / C2 / C3 / C5 / C7144GT / G1 / G2 / G3SingleReturn Pipe Type1×3.6535 ~ 890680012600
Quote C0 / C1 / C2 / C3 / C5 / C7145GT / G1 / G2 / G3SingleReturn Pipe Type1×2.6535 ~ 890720012600
Quote C0 / C1 / C2 / C3 / C5 / C7165GT / G1 / G2 / G3SingleReturn Pipe Type1×2.6536 ~ 1400780014700
Quote C0 / C1 / C2 / C3 / C5 / C7188GT / G1 / G2 / G3SingleReturn Pipe Type1×3.6556 ~ 16001820034400
Quote C0 / C1 / C2 / C3 / C5 / C7205GT / G1 / G2 / G3SingleReturn Pipe Type1×2.6535 ~ 1800870018300
Quote C0 / C1 / C2 / C3 / C5 / C72010GT / G1 / G2 / G3SingleReturn Pipe Type1×2.6558 ~ 18001470027800
Quote C0 / C1 / C2 / C3 / C5 / C7255GT / G1 / G2 / G3SingleReturn Pipe Type1×2.6535 ~ 2400960023000
Quote C0 / C1 / C2 / C3 / C5 / C72510GT / G1 / G2 / G3SingleReturn Pipe Type2×2.6594 ~ 24004340092800
Quote C0 / C1 / C2 / C3 / C5 / C7286GT / G1 / G2 / G3SingleReturn Pipe Type1×2.6542 ~ 27001010025800
Quote C0 / C1 / C2 / C3 / C5 / C7286GT / G1 / G2 / G3SingleReturn Pipe Type2×2.6567 ~ 27001830051600
Quote C0 / C1 / C2 / C3 / C5 / C73210GT / G1 / G2 / G3SingleReturn Pipe Type1×2.6564 ~ 32002730059500
Quote C0 / C1 / C2 / C3 / C5 / C73210GT / G1 / G2 / G3SingleReturn Pipe Type2×2.6594 ~ 320049600118900
Quote C0 / C1 / C2 / C3 / C5 / C73610GT / G1 / G2 / G3SingleReturn Pipe Type1×2.6564 ~ 36502730059500
Quote C0 / C1 / C2 / C3 / C5 / C73610GT / G1 / G2 / G3SingleReturn Pipe Type2×2.6596 ~ 365049600118900
Quote C0 / C1 / C2 / C3 / C5 / C74512GT / G1 / G2 / G3SingleReturn Pipe Type2×2.65115 ~ 505068100186700

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Precision Features Standard Flange Shape Block
Preload No Conditions of Use Standard / Dust Proofing Right Screw/Left Screw Right Screw

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)