Solenoid Valve SVB10 Series

Solenoid Valve SVB10 Series

Emphasis on basic performance and cost performance.

Part Number

Configured Part Number is shown.

Part Number
SVB10A-[L,​S]W-[A100,​D24]
SVB10D-[L,​S]W-[A100,​D24]
SVB10P-[L,​S]W-[A100,​D24]
SVB10R-[L,​S]W-[A100,​D24]
SVB10S-[L,​S]W-[A100,​D24]
Part NumberVolume DiscountDays to ShipNumber of Solenoids Switching Type Status at Power Off Voltage CV Value Pressure Rating
(MPa)
Manual Switch
Quote Double3 Position Closed CenterSelf-reset(spring return)DC24V / AC100V0.220.3~0.7A / Non-Locking / Lock Shared
Quote Double2-position exhaustSelf-holdingDC24V / AC100V0.160.2~0.7A / Non-Locking / Lock Shared
Quote Double3 Position Pressure CenterSelf-reset(spring return)DC24V / AC100V0.220.3~0.7A / Non-Locking / Lock Shared
Quote Double3 Position Exhaust CenterSelf-reset(spring return)DC24V / AC100V0.220.3~0.7A / Non-Locking / Lock Shared
Quote Single2-position exhaustSelf-reset(differential pressure return)DC24V / AC100V0.160.2~0.7A / Non-Locking / Lock Shared

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Direct Specifications Standard / Oil-Free Pipe Port Type M
Plumbing Thread Nominal M5 Driving Type Pilot-operated Spool Seal Type Soft seal
Pilot Air Supply Internal

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)