• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Synthetic Rubber Winding Wheel (W-30RB), Width 9 × Diameter ⌀30

Synthetic Rubber Winding Wheel (W-30RB), Width 9 × Diameter ⌀30

⌀30 rubber lining wheel that supports transport of small objects while helping to prevent damage and noise. Single item wheel unit for the W-30RB wheel conveyor.

PDF

Japanese Only

 
Part Number
W-30RB-ジクツキ
W-30RB-ジクナシ
W-30RBヨウ-ジクノミ
Part NumberVolume DiscountDays to Shipวันจัดส่งLining Material Outer Dia. D
(Ø)
Width W
(mm)
Surface Treatment Lining Lining Hardness
(Shore A)
Shaft Type Bearing Bearing Material Load (Reference)
(N)
8 Day(s) or more Nitrile Rubber309ChromateEntire surface60With axis (bolt)SingleSteel245
8 Day(s) or more Nitrile Rubber309ChromateEntire surface60Axis(bolt)NoneSingleSteel245
8 Day(s) or more Without lining-----With only axis (bolt)---

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material Steel Operating Temperature Range Min~Max(℃) 0~40