• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Stainless Steel Machined Wheel (W-2015SUS), Width 15 x Diameter ⌀20

Stainless Steel Machined Wheel (W-2015SUS), Width 15 x Diameter ⌀20

⌀20 small-diameter stainless steel wheel. Single item wheel unit for the W-2015SUS wheel conveyor. Best suited for transport of small, lightweight items.

[Features]
• Wheels with inner/outer rings machined from round steel, pipe, etc.
• The retainer makes the rotation smoother and quieter compared to when pressed wheels are used.
• Good for light to mid load rotation.

Part Number

Configured Part Number is shown.

Part Number
W-2015SUS-ジクツキ
W-2015SUS-ジクナシ
W-2015SUSヨウ-ジクノミ
Part NumberVolume DiscountDays to ShipOuter Dia. D
(Ø)
Width W
(mm)
Surface Treatment Shaft Type Bearing Bearing Material Load (Reference)
(N)
8 Day(s) or more 2015No Surface TreatmentWith axis (bolt)SingleStainless Steel294
8 Day(s) or more 2015No Surface TreatmentAxis(bolt)NoneSingleStainless Steel294
8 Day(s) or more ---With only axis (bolt)---

Loading...

  1. 1

Basic Information

Roller Material Stainless Steel Lining Material Without lining Operating Temperature Range Min~Max(℃) 0~40