• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 16/12/2018 to 6:00 17/12/2018. We apologize for the inconvenience.
  • กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Steel Machined Wheel (W-50WW), Width 14.5 × Diameter ⌀50

Steel Machined Wheel (W-50WW), Width 14.5 × Diameter ⌀50

[Features]
• ⌀50 machined wheel.
• Single item wheel unit for the plover type W-50WW wheel conveyor which is optimal for transport of wood materials, etc.

Part Number

Configured Part Number is shown.

Part Number
W-50WW-ジクツキ
W-50WW-ジクナシ
W-50WWヨウ-ジクノミ
Part NumberVolume DiscountDays to ShipOuter Dia. D
(Ø)
Width W
(mm)
Surface Treatment Shaft Type Bearing Bearing Material Load (Reference)
(N)
8 Day(s) or more 5014.5ChromateWith axis (bolt)SingleSteel980
8 Day(s) or more 5014.5ChromateAxis(bolt)NoneSingleSteel980
8 Day(s) or more ---With only axis (bolt)---

Loading...

  1. 1

Basic Information

Roller Material Steel Lining Material Without lining Operating Temperature Range Min~Max(℃) 0~40