• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Heat-Resistant Machined Wheel (W-50ZZ), Width 20 × Diameter ⌀50

Heat-Resistant Machined Wheel (W-50ZZ), Width 20 × Diameter ⌀50

⌀50 machined wheel. This is a single wheel for a W-50ZZ wheel conveyor which is heat-resistant from 150 - 170°C.

[Features]
• Wheels with inner/outer rings machined from round steel, pipe, etc.
• The retainer makes the rotation smoother and quieter compared to when pressed wheels are used.
• Good for light to mid load rotation.

PDF

Japanese Only

 
Part Number
W-50ZZ-ジクツキ
W-50ZZ-ジクナシ
W-50ZZヨウ-ジクノミ
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter Dia. D
(Ø)
Width W
(mm)
Surface Treatment Shaft Type Bearing Bearing Material Load (Reference)
(N)
8 Day(s) or more 5020ChromateWith axis (bolt)SingleSteel980
8 Day(s) or more 5020ChromateAxis(bolt)NoneSingleSteel980
8 Day(s) or more ---With only axis (bolt)---

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material Steel Lining Material Without lining Operating Temperature Range Min~Max(℃) 0~150