• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Resin Needle Wheel (W-3812NPS), Width 12 × Diameter ⌀38

Resin Needle Wheel (W-3812NPS), Width 12 × Diameter ⌀38

[Features]
• ⌀38 resin wheel.
• Single item wheel unit for the W-3812NPS wheel conveyor, which is inexpensive due to the use of needle bearings.

PDF

Japanese Only

 
Part Number
W-3812NPS-ジクツキ
W-3812NPS-ジクナシ
W-3812NPSヨウ-ジクノミ
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter Dia. D
(Ø)
Width W
(mm)
Surface Treatment Shaft Type Bearing Bearing Material Load (Reference)
(N)
8 Day(s) or more 3812No Surface TreatmentWith axis (bolt)SingleResin147
8 Day(s) or more 3812No Surface TreatmentAxis(bolt)NoneSingleResin147
8 Day(s) or more ---With only axis (bolt)---

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material Resin Lining Material Without lining Operating Temperature Range Min~Max(℃) 0~40