• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Synthetic Rubber Winding Wheel (W-40RS), Width 9 × Diameter ⌀40

Synthetic Rubber Winding Wheel (W-40RS), Width 9 × Diameter ⌀40

⌀40 rubber lining wheel. · Single item wheel unit for the W-40RS wheel conveyor. Useful for preventing scratches and eliminating noise.

PDF

Japanese Only

 
Part Number
W-40RS-ジクツキ
W-40RS-ジクナシ
W-40RSヨウ-ジクノミ
Part NumberVolume DiscountDays to Shipวันจัดส่งLining Material Outer Dia. D
(Ø)
Width W
(mm)
Surface Treatment Lining Lining Hardness
(Shore A)
Shaft Type Bearing Bearing Material Load (Reference)
(N)
8 Day(s) or more Nitrile Rubber409ChromateEntire surface60With axis (bolt)SingleSteel196
8 Day(s) or more Nitrile Rubber409ChromateEntire surface60Axis(bolt)NoneSingleSteel196
8 Day(s) or more Without lining-----With only axis (bolt)---

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material Steel Operating Temperature Range Min~Max(℃) 0~40

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)